Active

M48T08Y-10MH1F

5 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM

Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOH28

The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More

Key features
  • Integrated ultra low power SRAM, real-time clock, power-fail control circuit, and battery
  • BYTEWIDERAM-like clock access
  • BCD coded year, month, day, date, hours, minutes, and seconds
  • Typical clock accuracy of ±1 minute a month, at 25 °C
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect VPFD= power-fail deselect voltage):
    • M48T08: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
    • M48T18/T08Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Software controlled clock calibration for high accuracy applications
  • Self-contained battery and crystal in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT® top (to be ordered separately)
  • SOIC package provides direct connection for a snaphat top which contains the battery and crystal
  • Pin and function compatible with DS1643 and JEDEC standard 8 K x 8 SRAMs
  • RoHS compliant
    • Lead-free second level interconnect
In stock
Quantity $ per unit Savings
1-9$34.850%
10-24$28.3219%
25-99$26.6923%
100-249$24.8929%
250-499$24.0431%
500$23.1534%
Contact sales
$34.85
$34.85
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOH28

The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More

Key features
  • Integrated ultra low power SRAM, real-time clock, power-fail control circuit, and battery
  • BYTEWIDERAM-like clock access
  • BCD coded year, month, day, date, hours, minutes, and seconds
  • Typical clock accuracy of ±1 minute a month, at 25 °C
  • Automatic power-fail chip deselect and WRITE protection
  • WRITE protect VPFD= power-fail deselect voltage):
    • M48T08: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
    • M48T18/T08Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
  • Software controlled clock calibration for high accuracy applications
  • Self-contained battery and crystal in the CAPHATDIP package
  • Packaging includes a 28-lead SOIC and SNAPHAT® top (to be ordered separately)
  • SOIC package provides direct connection for a snaphat top which contains the battery and crystal
  • Pin and function compatible with DS1643 and JEDEC standard 8 K x 8 SRAMs
  • RoHS compliant
    • Lead-free second level interconnect