Active
5 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More
|
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More
|