📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
5 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 28 .7 |
The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More
|
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 28 .7 |
The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The...
Read More
|