🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
5 V, 16 Kbit (2 Kb x 8) ZEROPOWER® SRAM
Operating Range | Commercial |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | PDIP 24 .7 |
The M48Z02/12 ZEROPOWER®RAM is a 2 K x 8 non-volatile static RAM which is pin and function compatible with the DS1220.A special 24-pin, 600 mil DIP CAPHAT™ package houses the M48Z02/12 silicon with a long-life lithium button cell to form a highly integrated battery-backed memory solution.The...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $12.13 | 0% |
10-24 | $11.13 | 8% |
25-99 | $10.54 | 13% |
100-279 | $9.85 | 19% |
280-500 | $9.73 | 20% |
500 + |
Contact sales |
Operating Range | Commercial |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | PDIP 24 .7 |
The M48Z02/12 ZEROPOWER®RAM is a 2 K x 8 non-volatile static RAM which is pin and function compatible with the DS1220.A special 24-pin, 600 mil DIP CAPHAT™ package houses the M48Z02/12 silicon with a long-life lithium button cell to form a highly integrated battery-backed memory solution.The...
Read More
|