Active
5 V, 16 Kbit (2 Kb x 8) ZEROPOWER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PDIP 24 .7 |
The M48Z02/12 ZEROPOWER®RAM is a 2 K x 8 non-volatile static RAM which is pin and function compatible with the DS1220.A special 24-pin, 600 mil DIP CAPHAT™ package houses the M48Z02/12 silicon with a long-life lithium button cell to form a highly integrated battery-backed memory solution.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $24.93 | 0% |
| 10-24 | $22.82 | 8% |
| 25-49 | $22.27 | 11% |
| 50-99 | $21.72 | 13% |
| 100-279 | $20.55 | 18% |
| 280-500 | $20.54 | 18% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | PDIP 24 .7 |
The M48Z02/12 ZEROPOWER®RAM is a 2 K x 8 non-volatile static RAM which is pin and function compatible with the DS1220.A special 24-pin, 600 mil DIP CAPHAT™ package houses the M48Z02/12 silicon with a long-life lithium button cell to form a highly integrated battery-backed memory solution.The...
Read More
|