Active
256 Kbit (32 Kbit x 8) ZEROPOWER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z35/Y ZEROPOWER®RAM is a 32 K x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z35/Y is a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $31.30 | 0% |
| 10-24 | $28.79 | 8% |
| 25-49 | $27.70 | 12% |
| 50-99 | $27.19 | 13% |
| 100-239 | $26.61 | 15% |
| 240-479 | $25.77 | 18% |
| 480-500 | $25.28 | 19% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z35/Y ZEROPOWER®RAM is a 32 K x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.The M48Z35/Y is a...
Read More
|