🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

M4T28-BR12SH1

SNAPHAT® 48 mAh lithium coin cell battery with crystal

Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package Name1225 SNAPHAT

The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More

Key features
  • Provides battery backup power for serial real-time clock, non-volatile TIMEKEEPER®and supervisor devices in the 28- or 44-pin SNAPHAT®SOIC package
  • Removable battery avoids heat associated with surface-mount process
  • Snaps directly onto surface-mounted SNAPHAT SOIC
  • Choice of battery capacities
    • M4T28-BR12SH = 48 mAh
    • M4T32-BR12SH = 120 mAh
  • Keyed insertion to ensure proper assembly
  • Removable for replacement and proper disposal
  • Pb-free package
  • Available in Ecopack®packages, tubes
In stock
Quantity $ per unit Savings
1-9$6.340%
10-24$5.749%
25-49$5.5612%
50-99$5.3416%
100-249$5.1119%
250-499$4.7725%
500$4.6127%
Contact sales
$6.34
$6.34
Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package Name1225 SNAPHAT

The M4Txx-BR12SH SNAPHAT®top is a detachable lithium power source for ST’s serial real-time clock and non-volatile TIMEKEEPER®surface-mount SOIC package (28- and 44-pin).The SNAPHAT top contains both the battery and crystal and is designed to be “snapped on” after the SOIC is surface...
Read More

Key features
  • Provides battery backup power for serial real-time clock, non-volatile TIMEKEEPER®and supervisor devices in the 28- or 44-pin SNAPHAT®SOIC package
  • Removable battery avoids heat associated with surface-mount process
  • Snaps directly onto surface-mounted SNAPHAT SOIC
  • Choice of battery capacities
    • M4T28-BR12SH = 48 mAh
    • M4T32-BR12SH = 120 mAh
  • Keyed insertion to ensure proper assembly
  • Removable for replacement and proper disposal
  • Pb-free package
  • Available in Ecopack®packages, tubes