🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

M4Z28-BR00SH1

ZEROPOWER® SNAPHAT® battery

Operating RangeCommercial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package Name1225 SNAPHAT

The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution...
Read More

Key features
  • Provides battery backup power for non-volatile ZEROPOWER®and supervisor devices in the 28-pin SNAPHAT®SOIC package
  • Removable battery avoids heat associated with surface-mount process
  • Snaps directly onto surface-mounted SNAPHAT®SOIC
  • Choice of battery capacities
    • M4Z28-BR00SH = 48 mAh
    • M4Z32-BR00SH = 120 mAh
  • Keyed insertion to insure proper assembly
  • Removable for replacement and proper disposal
  • Pb-free package
  • Available in ECOPACK®packages, tubes
In stock
Quantity $ per unit Savings
1-9$4.610%
10-500$3.8816%
Contact sales
$4.61
$4.61
Operating RangeCommercial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package Name1225 SNAPHAT

The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution...
Read More

Key features
  • Provides battery backup power for non-volatile ZEROPOWER®and supervisor devices in the 28-pin SNAPHAT®SOIC package
  • Removable battery avoids heat associated with surface-mount process
  • Snaps directly onto surface-mounted SNAPHAT®SOIC
  • Choice of battery capacities
    • M4Z28-BR00SH = 48 mAh
    • M4Z32-BR00SH = 120 mAh
  • Keyed insertion to insure proper assembly
  • Removable for replacement and proper disposal
  • Pb-free package
  • Available in ECOPACK®packages, tubes