🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Hex Schmitt Inverter
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-14 |
The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.This, together with the Schmitt trigger function, allows the device to be used on...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.35 | 0% |
10-24 | $0.82 | 39% |
25-99 | $0.69 | 49% |
100-249 | $0.52 | 61% |
250-500 | $0.45 | 66% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-14 |
The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.This, together with the Schmitt trigger function, allows the device to be used on...
Read More
|