Active
Hex Schmitt Inverter
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | TSSOP-14 |
The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.This, together with the Schmitt trigger function, allows the device to be used on...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.39 | 0% |
| 10-24 | $0.85 | 39% |
| 25-99 | $0.71 | 49% |
| 100-249 | $0.54 | 61% |
| 250-499 | $0.47 | 66% |
| 500 | $0.41 | 71% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | TSSOP-14 |
The M74HC14 is a high speed CMOS hex Schmitt inverter fabricated with silicon gate C2MOS technology. Pin configuration and functions are the same as those of the M74HC04 but all inputs have a 20 % VCC hysteresis level.This, together with the Schmitt trigger function, allows the device to be used on...
Read More
|