Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Hex Bus Buffer (3-State)
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-16 |
The M74HC365 is an advanced high-speed CMOS hex bus buffer (3-state) fabricated with silicon gate C2MOS technology.All six buffers are controlled by the combination of two enable inputs (G1and G2). All outputs of these buffers are enabled only when both G1and G2inputs are held low. Under all other...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.97 | 2% |
| 10-24 | $0.69 | 27% |
| 25-99 | $0.62 | 34% |
| 100-249 | $0.55 | 42% |
| 250-499 | $0.51 | 46% |
| 500 | $0.49 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-16 |
The M74HC365 is an advanced high-speed CMOS hex bus buffer (3-state) fabricated with silicon gate C2MOS technology.All six buffers are controlled by the combination of two enable inputs (G1and G2). All outputs of these buffers are enabled only when both G1and G2inputs are held low. Under all other...
Read More
|