🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
8 Bit SIPO Shift Register Latch (3-State)
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-16 |
The M74HC4094 device is a high speed CMOS 8-bit SIPO shift latch register fabricated with silicon gate C2MOS technology. It consists of an 8-bit shift register and an 8-bit latch with 3-state output buffer. Data is shifted serially through the shift register on the positive going transition of the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.82 | 0% |
10-24 | $0.59 | 28% |
25-99 | $0.53 | 36% |
100-249 | $0.46 | 43% |
250-499 | $0.43 | 47% |
500 | $0.42 | 49% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SO-16 |
The M74HC4094 device is a high speed CMOS 8-bit SIPO shift latch register fabricated with silicon gate C2MOS technology. It consists of an 8-bit shift register and an 8-bit latch with 3-state output buffer. Data is shifted serially through the shift register on the positive going transition of the...
Read More
|