🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M74HC4851YTTR

M74HC4851YTTR

Active

M74HC4851YRM13TR

Single 8-channel analog MUX/DEMUX with injection current protection

Operating RangeAutomotive
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Injection current protection
    • VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
    • RS≤ 3.9 kΩ
  • “ON” resistance at TA= 25 C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching
    • tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity
    • VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4051, 4851
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V
In stock
Quantity $ per unit Savings
1-9$0.8520%
10-24$0.6143%
25-99$0.5549%
100-249$0.4855%
250-499$0.4558%
500$0.4360%
Contact sales
$0.85
Special Price $0.85 Regular Price $1.07
Operating RangeAutomotive
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Injection current protection
    • VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
    • RS≤ 3.9 kΩ
  • “ON” resistance at TA= 25 C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching
    • tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity
    • VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4051, 4851
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V