Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
M74HC4851YRM13TR

M74HC4851YRM13TR

Active

M74HC4851YTTR

Single 8-channel analog MUX/DEMUX with injection current protection

Operating RangeAutomotive
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-16L

The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Injection current protection
    • VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
    • RS≤ 3.9 kΩ
  • “ON” resistance at TA= 25 C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching
    • tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity
    • VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4051, 4851
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V
In stock
Quantity $ per unit Savings
1-9$0.7356%
10-24$0.5268%
25-99$0.4771%
100-500$0.4175%
Contact sales
$0.73
Special Price $0.73 Regular Price $1.63
Operating RangeAutomotive
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-16L

The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 C
  • Injection current protection
    • VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
    • RS≤ 3.9 kΩ
  • “ON” resistance at TA= 25 C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching
    • tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity
    • VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4051, 4851
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V