Active
4-Mbit serial SPI bus EEPROM
| Supply Voltage Min Volt | 1.8 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP |
The M95M04-DR device is electrically erasable programmable memory (EEPROM) organized as 524288 x 8 bits, accessed through the SPI bus.The M95M04-DR can operate with a supply range from 1.8 to 5.5 V, and is guaranteed over the -40 °C/+85 °C temperature range.The M95M04-DR offer an...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.44 | 2% |
| 10-24 | $4.17 | 4% |
| 25-49 | $4.04 | 7% |
| 50-99 | $3.96 | 9% |
| 100-249 | $3.88 | 11% |
| 250-499 | $3.76 | 14% |
| 500 | $3.68 | 15% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP |
The M95M04-DR device is electrically erasable programmable memory (EEPROM) organized as 524288 x 8 bits, accessed through the SPI bus.The M95M04-DR can operate with a supply range from 1.8 to 5.5 V, and is guaranteed over the -40 °C/+85 °C temperature range.The M95M04-DR offer an...
Read More
|