🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive 4096 Kbit SPI bus EEPROM with high speed clock
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 145.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-8L |
The M95M04-A125 and M95M04-A145 are 4-Mbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.35 | 0% |
10-24 | $4.98 | 7% |
25-49 | $4.83 | 10% |
50-99 | $4.72 | 12% |
100-249 | $4.61 | 14% |
250-499 | $4.46 | 17% |
500 | $4.35 | 19% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 145.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-8L |
The M95M04-A125 and M95M04-A145 are 4-Mbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running...
Read More
|