Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!
MC33078DT

MC33078DT

Active

MC33078D

Low-noise op-amps

Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification
In stock
Quantity $ per unit Savings
1-9$1.140%
10-24$0.8228%
25-99$0.7436%
100-249$0.6642%
250-500$0.6146%
Contact sales
$1.14
$1.14
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification