🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

MC33078D

MC33078D

MC33078YDT

MC33078YDT

Active

MC33078DT

Low-noise op-amps

Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification
In stock
Quantity $ per unit Savings
1-9$0.741%
10-24$0.5328%
25-99$0.4836%
100-249$0.4243%
250-500$0.3849%
Contact sales
$0.74
$0.74
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The MC33078 device is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5 nV/√ Hz) and high frequency performance (15 MHz gain bandwidth product, 7 V/μs slew rate).In addition, the MC33078 device has a very low distortion...
Read More

Key features
  • Low voltage noise: 4.5 nV/√ Hz
  • High gain bandwidth product: 15 MHz
  • High slew rate: 7 V/μs
  • Low distortion: 0.002%
  • Large output voltage swing: +14.3 V / -14.6 V
  • Low input offset voltage
  • Excellent frequency stability
  • ESD protection 2 kV
  • Macromodel included in this specification