Active
Widebandwidth dual bipolar op-amps
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC4558 is a high performance monolithic dual operational amplifier.
The circuit combines all of the outstanding features of the MC1458, and in addition possesses three times the unity gain bandwidth of the industry standard.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.58 | 26% |
| 10-24 | $0.37 | 53% |
| 25-99 | $0.31 | 61% |
| 100-249 | $0.25 | 68% |
| 250-499 | $0.22 | 72% |
| 500 | $0.19 | 75% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC4558 is a high performance monolithic dual operational amplifier.
The circuit combines all of the outstanding features of the MC1458, and in addition possesses three times the unity gain bandwidth of the industry standard.
|