Active

MJD45H11T4

Low voltage PNP power transistor

Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

These devices are manufactured using low voltage multi epitaxial planar technology. They are intended for general-purpose linear and switching applications.

Key features
  • Low collector-emitter saturation voltage
  • Fast switching speed
In stock
Quantity $ per unit Savings
1-9$1.210%
10-99$0.7439%
100-499$0.5059%
500$0.3968%
Contact sales
$1.21
$1.21
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

These devices are manufactured using low voltage multi epitaxial planar technology. They are intended for general-purpose linear and switching applications.

Key features
  • Low collector-emitter saturation voltage
  • Fast switching speed