NRND
High-performance Analog Bottom port MEMS microphone
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | RHLGA 2.65X3.5X1.08(MAX)MM 4L |
The MP23ABS1 is a compact, low-power microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.The MP23ABS1 has an acoustic overload...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.62 | 2% |
| 10-24 | $2.06 | 20% |
| 25-49 | $1.88 | 27% |
| 50-99 | $1.75 | 32% |
| 100-249 | $1.63 | 37% |
| 250-499 | $1.56 | 39% |
| 500 | $1.52 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | RHLGA 2.65X3.5X1.08(MAX)MM 4L |
The MP23ABS1 is a compact, low-power microphone built with a capacitive sensing element and an IC interface.The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.The MP23ABS1 has an acoustic overload...
Read More
|