Active
Sensitive gate 0.8 A 400 V SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.52 | 2% |
| 10-99 | $0.32 | 37% |
| 100-499 | $0.20 | 60% |
| 500 | $0.15 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|