🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
Sensitive gate 0.8 A 400 V SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.48 | 0% |
| 10-99 | $0.30 | 38% |
| 100-499 | $0.19 | 61% |
| 500 | $0.14 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
Thanks to highly sensitive triggering levels, the 0.8 A P0102DA SCR thyristor is suitable for all applications where available gate current is limited.This device offers a high blocking voltage of 400 V, ideal for applications like interrupters circuits.The P0102DA is available in through-hole...
Read More
|