🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Positive voltage regulator for battery charger
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
The PB137 is a positive voltage regulator able to provide 1.5 A, at VO= 13.7 V and is intended as a charger for lead acid battery. The main feature is a reverse leakage current (Max 10 μA at TJ= 0 to 40 °C VI= floating and VO= 13.7 V). It is available in TO-220 and it employs internal current...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.01 | 9% |
10-24 | $1.49 | 33% |
25-99 | $1.28 | 42% |
100-249 | $1.22 | 45% |
250-499 | $1.15 | 48% |
500 | $1.11 | 50% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
The PB137 is a positive voltage regulator able to provide 1.5 A, at VO= 13.7 V and is intended as a charger for lead acid battery. The main feature is a reverse leakage current (Max 10 μA at TJ= 0 to 40 °C VI= floating and VO= 13.7 V). It is available in TO-220 and it employs internal current...
Read More
|