Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
PD57030-E

PD57030-E

Active

PD57030S-E

RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10RF (straight lead)

The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies up to 1 GHz. The device boasts the excellent gain, linearity...
Read More

Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 30 W with 14dB gain @ 945 MHz / 28 V
  • New RF plastic package
Out of Stock
Quantity $ per unit Savings
1-399$48.710%
400-500$34.8229%
Contact sales
$48.71
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSO-10RF (straight lead)

The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies up to 1 GHz. The device boasts the excellent gain, linearity...
Read More

Key features
  • Excellent thermal stability
  • Common source configuration
  • POUT = 30 W with 14dB gain @ 945 MHz / 28 V
  • New RF plastic package