🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
80 W, 28 V, 1.3 to 1.7 GHz RF power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | A2 |
The RF2L16080CF2 is a 80 W, 28 V input matched LDMOS FETs, designed for global positioning system and communication/ISM applications with frequencies from 1300 to 1700 MHz. It can be used in class AB, B or C for all typical modulation formats.
|
Quantity | $ per unit | Savings |
---|---|---|
1-159 | $67.06 | 0% |
160-479 | $54.32 | 19% |
480-500 | $53.89 | 20% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | A2 |
The RF2L16080CF2 is a 80 W, 28 V input matched LDMOS FETs, designed for global positioning system and communication/ISM applications with frequencies from 1300 to 1700 MHz. It can be used in class AB, B or C for all typical modulation formats.
|