🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
180 W, 28 V, 1.3 to 1.7 GHz RF power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | B2 |
The RF2L16180CF2 is a 180 W internally matched LDMOS transistor designed for multicarrier WCDMA/PCS/DCS/LTE base stations and ISM applications in the frequency range from 1.3 to 1.7 GHz. It can be used in class AB, B or C for all typical modulation formats.
|
Quantity | $ per unit | Savings |
---|---|---|
1-119 | $124.06 | 0% |
120-239 | $105.47 | 15% |
240-479 | $103.79 | 16% |
480-500 | $103.76 | 16% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | B2 |
The RF2L16180CF2 is a 180 W internally matched LDMOS transistor designed for multicarrier WCDMA/PCS/DCS/LTE base stations and ISM applications in the frequency range from 1.3 to 1.7 GHz. It can be used in class AB, B or C for all typical modulation formats.
|