🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

Active

RF2L36040CF2

40 W, 28 V, 2.7 to 3.6 GHz RF power LDMOS transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameA2

The RF2L36040CF2 is a 40 W, 28 V internally matched LDMOS FET, designed for cellular and S-band radar applications at frequencies from 2.7 to 3.6 GHz. It can be used in class AB, B or C for all typical modulation formats.

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Internally matched for ease of use
  • Large positive and negative gate-source voltage range for improved class C operation
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC
Out of Stock
Quantity $ per unit Savings
1-159$67.060%
160-479$54.3219%
480-500$53.8920%
Contact sales
$67.06
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameA2

The RF2L36040CF2 is a 40 W, 28 V internally matched LDMOS FET, designed for cellular and S-band radar applications at frequencies from 2.7 to 3.6 GHz. It can be used in class AB, B or C for all typical modulation formats.

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Internally matched for ease of use
  • Large positive and negative gate-source voltage range for improved class C operation
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC