🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
1.3 kW, 50 V, HF to 250 MHz RF Power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | D4E |
The RF5L051K4CB4 is a 1400 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-99 | $168.66 | 0% |
100-499 | $152.25 | 10% |
500 | $150.96 | 10% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | D4E |
The RF5L051K4CB4 is a 1400 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for...
Read More
|