🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

RF5L05750CF2

750 W, 50 V, HF to 500 MHz RF power LDMOS transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameC2

The RF5L05750CF2 is a 750 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for...
Read More

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Large positive and negative gate-source voltage range for improved class C operation
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC
Out of Stock
Quantity $ per unit Savings
1-99$131.820%
100-500$118.0910%
Contact sales
$131.82
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameC2

The RF5L05750CF2 is a 750 W, 50 V, high performance, unmatched LDMOS FET, designed for wideband commercial and industrial applications in the frequency range from HF to 500 MHz. It can be used for both CW and pulse application. It is featured for high power and high ruggedness, suitable for...
Read More

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Large positive and negative gate-source voltage range for improved class C operation
  • Excellent thermal stability, low HCI drift
  • In compliance with the european directive 2002/95/EC