Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Rad-Hard, 12-Bit D/A Converter
| Supply Voltage Min Volt | 2.3 |
| Supply Voltage Max Volt | 3.6 |
| ECCN US | 3A001.a.2.c |
| ECCN EU | 3A001.a.2.c |
| Packing Type | Tray |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | Flat-10 |
The RHRDAC121 is a 12-bit voltage-output digital-to-analog converter that can operate from 2.3 V to 3.6 V power supply drawing a very low current consumption, with an internal voltage referencing. The output features rail-to-rail swing and the three-wire serial interface operates at clock rates up...
Read More
|
| Supply Voltage Min Volt | 2.3 |
| Supply Voltage Max Volt | 3.6 |
| ECCN US | 3A001.a.2.c |
| ECCN EU | 3A001.a.2.c |
| Packing Type | Tray |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | Flat-10 |
The RHRDAC121 is a 12-bit voltage-output digital-to-analog converter that can operate from 2.3 V to 3.6 V power supply drawing a very low current consumption, with an internal voltage referencing. The output features rail-to-rail swing and the three-wire serial interface operates at clock rates up...
Read More
|