🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

RHRDAC121K01V

RHRDAC121K01V

Active

RHRDAC121K02V

Rad-Hard, 12-Bit D/A Converter

Supply Voltage Min Volt2.3
Supply Voltage Max Volt3.6
ECCN US3A001.a.2.c
ECCN EU3A001.a.2.c
Packing TypeCarrier Tape
RoHs compliantNot compliant
GradeIndustrial
Package NameFlat-10

The RHRDAC121 is a 12-bit voltage-output digital-to-analog converter that can operate from 2.3 V to 3.6 V power supply drawing a very low current consumption, with an internal voltage referencing. The output features rail-to-rail swing and the three-wire serial interface operates at clock rates up...
Read More

Key features
  • 12-bit architecture
  • Ensured monotonicity
  • Rail-to-rail voltage output
  • Power-on-reset to zero volt output
  • Internal voltage reference
  • SYNC interrupt facility
  • 2.3 V to 3.6 V power supply range
  • Power-down function
  • Guaranteed over -55 °C to +125 °C ambient temperature
  • Hermetic package
  • 100 krad(Si) TID
  • SEL-free up to 125 MeV.cm²/mg
  • SMD: 5962R21208
  • Mass: 0.42 g
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt2.3
Supply Voltage Max Volt3.6
ECCN US3A001.a.2.c
ECCN EU3A001.a.2.c
Packing TypeCarrier Tape
RoHs compliantNot compliant
GradeIndustrial
Package NameFlat-10

The RHRDAC121 is a 12-bit voltage-output digital-to-analog converter that can operate from 2.3 V to 3.6 V power supply drawing a very low current consumption, with an internal voltage referencing. The output features rail-to-rail swing and the three-wire serial interface operates at clock rates up...
Read More

Key features
  • 12-bit architecture
  • Ensured monotonicity
  • Rail-to-rail voltage output
  • Power-on-reset to zero volt output
  • Internal voltage reference
  • SYNC interrupt facility
  • 2.3 V to 3.6 V power supply range
  • Power-down function
  • Guaranteed over -55 °C to +125 °C ambient temperature
  • Hermetic package
  • 100 krad(Si) TID
  • SEL-free up to 125 MeV.cm²/mg
  • SMD: 5962R21208
  • Mass: 0.42 g