🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Ultra-low power, high performance, sub-1GHz transceiver
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 1.8 |
Operating Voltage Max Volt | 3.6 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-24L |
The S2-LP is a high performance ultra-low power RF transceiver, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands at 433, 512, 868 and 920 MHz, but can also be programmed to operate at other additional...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.91 | 0% |
10-24 | $2.26 | 22% |
25-99 | $2.07 | 29% |
100-249 | $1.86 | 36% |
250-499 | $1.76 | 39% |
500 | $1.52 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 1.8 |
Operating Voltage Max Volt | 3.6 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-24L |
The S2-LP is a high performance ultra-low power RF transceiver, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate in both the license-free ISM and SRD frequency bands at 433, 512, 868 and 920 MHz, but can also be programmed to operate at other additional...
Read More
|