🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

SCTH40N120G2V7AG

Automotive-grade silicon carbide Power MOSFET 1200 V, 75 mOhm typ., 33 A in an H2PAK-7 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameH2PAK-7

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More

Key features
  • AEC-Q101 qualified
  • Very fast and robust intrinsic body diode
  • Extremely low gate charge and input capacitance
  • Source sensing pin for increased efficiency
Out of Stock
Quantity $ per unit Savings
1-9$17.910%
10$12.7629%
Contact sales
$17.90
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameH2PAK-7

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More

Key features
  • AEC-Q101 qualified
  • Very fast and robust intrinsic body diode
  • Extremely low gate charge and input capacitance
  • Source sensing pin for increased efficiency