🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

SMCJ85CA-TR

1500 W, 85 V TVS in SMC

ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs.This planar technology makes it compatible with...
Read More

Key features
  • Peak pulse power:
    • 1500 W (10/1000 μs)
    • up to 10 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 1250 W (10/1000 µs)
  • Lead finishing: matte tin plating
In stock
Quantity $ per unit Savings
1-9$0.761%
10-99$0.6119%
100-499$0.4244%
500$0.3356%
Contact sales
$0.76
$0.75
ECCN USEAR99
ECCN EUNEC
Package Size8 x 5.9 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs.This planar technology makes it compatible with...
Read More

Key features
  • Peak pulse power:
    • 1500 W (10/1000 μs)
    • up to 10 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 µA at 25 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 1250 W (10/1000 µs)
  • Lead finishing: matte tin plating