Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

SMP100MC-140

SMP100MC-140

SMP100MC-400

SMP100MC-400

Active

SMP100MC-200

Thyristor surge protection, 180 V, 80 A, in SMB

ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMP100MC is a series of micro capacitance transient surge arrestors designed for the protection of high debit rate communication equipment. Its micro capacitance avoids any distortion of the signal and is compatible with digital transmission line cards (ADSL, VDSL, ISDN...).SMP100MC series has...
Read More

Key features
  • Bidirectional crowbar protection
  • Voltage: range from 140 V to 400 V
  • Low VBO/ VRratio
  • Micro capacitance from 15 pF to 30 pF @ 50 V
  • Low leakage current: IR= 2 μA max
  • Holding current: IH= 150 mA min.
  • Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
  • Benefits
    • Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
    • Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
    • Epoxy meets UL94, V0.
    • Package is JEDEC registered (DO-214AA).
  • Complies with the following standards
    • GR-1089 Core
    • ITU-T-K20/K21
    • IEC 61000-4-5
    • TIA/EIA IS-968
    • UL497B recognized, UL file E136224
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMP100MC is a series of micro capacitance transient surge arrestors designed for the protection of high debit rate communication equipment. Its micro capacitance avoids any distortion of the signal and is compatible with digital transmission line cards (ADSL, VDSL, ISDN...).SMP100MC series has...
Read More

Key features
  • Bidirectional crowbar protection
  • Voltage: range from 140 V to 400 V
  • Low VBO/ VRratio
  • Micro capacitance from 15 pF to 30 pF @ 50 V
  • Low leakage current: IR= 2 μA max
  • Holding current: IH= 150 mA min.
  • Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
  • Benefits
    • Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
    • Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
    • Epoxy meets UL94, V0.
    • Package is JEDEC registered (DO-214AA).
  • Complies with the following standards
    • GR-1089 Core
    • ITU-T-K20/K21
    • IEC 61000-4-5
    • TIA/EIA IS-968
    • UL497B recognized, UL file E136224