Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Thyristor surge protection, 243 V, 50 A, in SMB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.
They are available in SMA, SMB and DO-15 packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.85 | 2% |
| 10-99 | $0.56 | 33% |
| 100-499 | $0.38 | 54% |
| 500 | $0.29 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
These Trisil series have been designed to protect telecommunication equipment against lightning and transient induced by AC power lines.
They are available in SMA, SMB and DO-15 packages.
|