SPC560P44L3CEFAR

SPC560P44L3CEFAR

Active

SPC560P44L3BEAAY

32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering...
Read More

Key features
  • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture®embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 512 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 40 KB on-chip SRAM with ECC
  • Fail safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus L2+ interface
  • Interrupts
    • 16-channel eDMA controller
    • 16 priority level controller
  • General purpose I/Os individually programmable as input, output or special function
  • 2 general purpose eTimer units
    • 6 timers each with up/down count capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • Communications interfaces
    • 2 LINFlex channels (LIN 2.1)
    • 4 DSPI channels with automatic chip select generation
    • 1 FlexCAN interface (2.0B Active) with 32 message objects
    • 1 safety port based on FlexCAN with 32 message objects and up to 7.5 Mbit/s capability; usable as second CAN when not used as safety port
    • 1 FlexRay™ module (V2.1) with selectable dual or single channel support, 32 message objects and up to 10 Mbit/s (512 KB device only)
  • Two 10-bit analog-to-digital converters (ADC)
    • 2 × 11 input channels, + 4 shared channels
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable ADC Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Coree200z0
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 100 14x14x1.4 mm

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering...
Read More

Key features
  • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
    • Compliant with Power Architecture®embedded category
    • Variable Length Encoding (VLE)
  • Memory organization
    • Up to 512 KB on-chip code flash memory with ECC and erase/program controller
    • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
    • Up to 40 KB on-chip SRAM with ECC
  • Fail safe protection
    • Programmable watchdog timer
    • Non-maskable interrupt
    • Fault collection unit
  • Nexus L2+ interface
  • Interrupts
    • 16-channel eDMA controller
    • 16 priority level controller
  • General purpose I/Os individually programmable as input, output or special function
  • 2 general purpose eTimer units
    • 6 timers each with up/down count capabilities
    • 16-bit resolution, cascadable counters
    • Quadrature decode with rotation direction flag
    • Double buffer input capture and output compare
  • Communications interfaces
    • 2 LINFlex channels (LIN 2.1)
    • 4 DSPI channels with automatic chip select generation
    • 1 FlexCAN interface (2.0B Active) with 32 message objects
    • 1 safety port based on FlexCAN with 32 message objects and up to 7.5 Mbit/s capability; usable as second CAN when not used as safety port
    • 1 FlexRay™ module (V2.1) with selectable dual or single channel support, 32 message objects and up to 10 Mbit/s (512 KB device only)
  • Two 10-bit analog-to-digital converters (ADC)
    • 2 × 11 input channels, + 4 shared channels
    • Conversion time < 1 μs including sampling time at full precision
    • Programmable ADC Cross Triggering Unit (CTU)
    • 4 analog watchdogs with interrupt capability
  • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
  • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals