📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
32-bit Power Architecture MCU for High Performance Applications
Operating Temp Min Celsius | -40.0 |
Core | e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | FPBGA 17X17X1.8 292 B0.55 P0.8 |
The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx is built on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance...
Read More
|
Operating Temp Min Celsius | -40.0 |
Core | e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | FPBGA 17X17X1.8 292 B0.55 P0.8 |
The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx is built on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance...
Read More
|