🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
32-bit Power Architecture MCU for High Performance Applications
Operating Temp Min Celsius | -40.0 |
Core | e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | FPBGA 17X17X1.8 292 B0.55 P0.8 |
The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx is built on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $38.76 | 8% |
10-24 | $36.16 | 1% |
25-49 | $34.64 | 3% |
50-99 | $33.57 | 6% |
100-249 | $31.40 | 12% |
250-500 | $30.31 | 15% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Core | e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | FPBGA 17X17X1.8 292 B0.55 P0.8 |
The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx is built on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance...
Read More
|