Active
Automotive Pow Mgt IC with 5V fixed LDO and CAN-FD transceiver
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.76 | 0% |
| 10-24 | $3.18 | 33% |
| 25-99 | $2.95 | 38% |
| 100-249 | $2.59 | 46% |
| 250-499 | $2.46 | 48% |
| 500 | $2.21 | 54% |
| 500 + |
Contact sales |
|
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More
|