$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Power management IC for highly integrated processors
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100 is a fully integrated automotive power management system IC, especially designed for highly integrated application processors (for example, Stellar G and P MCU families), offering low power mode and high current capability: the device comes with enhanced system power supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.85 | 2% |
| 10-24 | $6.08 | 21% |
| 25-99 | $5.63 | 27% |
| 100-249 | $5.20 | 32% |
| 250-500 | $4.99 | 35% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100 is a fully integrated automotive power management system IC, especially designed for highly integrated application processors (for example, Stellar G and P MCU families), offering low power mode and high current capability: the device comes with enhanced system power supply...
Read More
|