🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Power management IC for highly integrated processors
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100 is a fully integrated automotive power management system IC, especially designed for highly integrated application processors (for example, Stellar G and P MCU families), offering low power mode and high current capability: the device comes with enhanced system power supply...
Read More
|
| Operating Range | Automotive |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | QFN 8X8 56+4L WETTABLE FLANKS |
The SPSB100 is a fully integrated automotive power management system IC, especially designed for highly integrated application processors (for example, Stellar G and P MCU families), offering low power mode and high current capability: the device comes with enhanced system power supply...
Read More
|