📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
SR5 E1 line of Stellar electrification MCUs, 32-bit Arm Cortex-M7 automotive MCU 2x cores, 2 MB Flash, rich analog, high-resolution timer, HSM, ASIL-D
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual split-lock ARM Cortex-M7 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LQFP 176 24x24x1.4 |
The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as well as...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $20.05 | 0% |
10-24 | $18.49 | 8% |
25 | $17.66 | 12% |
25 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual split-lock ARM Cortex-M7 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LQFP 176 24x24x1.4 |
The SR5E1E3, SR5E1E5, SR5E1E7 MCU family has been designed to meet the enhanced digital control and high-performance analog requested by the new wide bandgap power technologies, silicon carbide and GAN, from power conversion applications such as on-board charger and DC/DC converters as well as...
Read More
|