Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Fully integrated controller for USB-PD 3.1 Extended Power Range (EPR) chargers
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 36 LD 300 MIL .0315 PITCH |
The ST-ONEHP is part of the ST-ONE® family, the world’s first digital controllers embedding ARM Cortex M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package. Such a system is specifically designed to control ZVS non-complementary active...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.95 | 2% |
| 10-24 | $5.35 | 21% |
| 25-99 | $4.95 | 27% |
| 100-249 | $4.51 | 34% |
| 250-500 | $4.37 | 36% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 36 LD 300 MIL .0315 PITCH |
The ST-ONEHP is part of the ST-ONE® family, the world’s first digital controllers embedding ARM Cortex M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package. Such a system is specifically designed to control ZVS non-complementary active...
Read More
|