🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

ST1480ACDR/US

3.3V powered, 15kV ESD protected, up to 12Mbps true RS-485/RS-422 transceiver

Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The ST1480US is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration. The ST1480US transmits and receives at a guaranteed data rate of at least 12 Mbps. All transmitter outputs and...
Read More

Key features
  • ESD protection
    • – ±15 kV human body model
    • – ±8 kV IEC 1000-4-2 contact discharge
  • Operates from a single 3.3 V supply - no charge pump required
  • Interoperable with 5 V logic
  • 1 μA low current shutdown mode max.
  • Guaranteed 12 Mbps data rate
  • -7 to 12 common mode input voltage range
  • Half duplex versions available
  • Industry standard 75176 pinout
  • Current limiting and thermal shutdown for driver overload protection
  • Guaranteed high receiver output state for floating, shorted or terminated inputs with no signal present
  • Allows up to 64 transceivers on the bus
In stock
Quantity $ per unit Savings
1-9$1.670%
10-24$1.2525%
25-99$1.1432%
100-249$1.0239%
250-499$0.9543%
500$0.9245%
Contact sales
$1.67
$1.67
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The ST1480US is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration. The ST1480US transmits and receives at a guaranteed data rate of at least 12 Mbps. All transmitter outputs and...
Read More

Key features
  • ESD protection
    • – ±15 kV human body model
    • – ±8 kV IEC 1000-4-2 contact discharge
  • Operates from a single 3.3 V supply - no charge pump required
  • Interoperable with 5 V logic
  • 1 μA low current shutdown mode max.
  • Guaranteed 12 Mbps data rate
  • -7 to 12 common mode input voltage range
  • Half duplex versions available
  • Industry standard 75176 pinout
  • Current limiting and thermal shutdown for driver overload protection
  • Guaranteed high receiver output state for floating, shorted or terminated inputs with no signal present
  • Allows up to 64 transceivers on the bus