Active
Very low quiescent BiCMOS voltage regulator
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.30 | 2% |
| 10-24 | $0.94 | 26% |
| 25-99 | $0.85 | 33% |
| 100-249 | $0.75 | 41% |
| 250-499 | $0.71 | 44% |
| 500 | $0.68 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|