🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
Very low quiescent BiCMOS voltage regulator
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.21 | 0% |
10-24 | $1.04 | 14% |
25-99 | $0.95 | 22% |
100-249 | $0.78 | 36% |
250-499 | $0.68 | 44% |
500 | $0.64 | 47% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DFN6 3x3 |
The ST1L05 is a low drop linear voltage regulator, which supplies up to 1.3 A output current.The output voltage is fixed at 1.8 V, 2.5 V, 3.3 V and it is adjustable. It is available in three different versions with different pinouts.Thanks to BiCMOS technology, the quiescent current is controlled...
Read More
|