$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
400 mA nano-quiescent synchronous step-down converter with digital voltage selection and Power Good
| Input Voltage Min Volt | 0.625 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using two digital control inputs, a VOUT from 0.625 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.54 | 2% |
| 10-24 | $1.13 | 25% |
| 25-99 | $1.02 | 32% |
| 100-249 | $0.91 | 40% |
| 250-499 | $0.85 | 44% |
| 500 | $0.82 | 46% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 0.625 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using two digital control inputs, a VOUT from 0.625 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the...
Read More
|