Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Evaluation board based on ST1PS01DJR 400 mA nano-quiescent synchronous step-down converter
| Core Product | ST1PS01DJR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-1PS01DJR evaluation board features the ST1PS01 miniaturized, nano-quiescent, synchronous step-down converter designed for applications where high efficiency and PCB size and thickness are key factors.The converter can provide up to 400 mA output current with a 1.8 V to 5.5 V input...
Read More
|
| Core Product | ST1PS01DJR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-1PS01DJR evaluation board features the ST1PS01 miniaturized, nano-quiescent, synchronous step-down converter designed for applications where high efficiency and PCB size and thickness are key factors.The converter can provide up to 400 mA output current with a 1.8 V to 5.5 V input...
Read More
|